Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.220 |
| A dimension MM | 107.188 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 75706G-Z66 |
| Drop dimension IN | 1.530 |
| Drop dimension MM | 38.86 |
| End type 1 | Male o'ring pilot rigid short |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.620 |
| Hex size 1 MM | 16.000 |
| Hose cut off factor IN | 3.240 |
| Hose cut off factor MM | 82.296 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product material | Carbon steel |
| Series | 757 E |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |