Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.200 |
| A dimension MM | 81.280 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 75706G-Z86 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.160 |
| Drop dimension MM | 29.46 |
| End size 1 | -6 |
| End type 1 | Female inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.840 |
| Hose cut off factor MM | 46.736 |
| Hose size | -6 |
| Series | 757 E |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |