Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.990 |
| A dimension MM | 101.346 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 75708E-388 |
| Drop dimension IN | 1.250 |
| Drop dimension MM | 31.75 |
| End size 1 | -8 |
| End type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.620 |
| Hex size 1 MM | 16.000 |
| Hose cut off factor IN | 2.660 |
| Hose cut off factor MM | 67.564 |
| Product material | Carbon steel |
| Series | 757 E |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
