Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.590 |
| A dimension MM | 65.786 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.100 |
| Brand | Danfoss |
| Catalog Item | 75708E-756 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | H757 |
| Compatible tube OD IN | 0.41 |
| Compatible tube OD MM | 10.319 |
| Construction Style | Crimp |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.900 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.375 |
| Hose cut off factor MM | 34.925 |
| Hose size | -6 |
| Product material | Carbon steel |
| Series | 757 E |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.406 |
| Tube OD 1 MM | 10.319 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522085540 |
