Ftng (perm) Refrig
75708E-Z89-BG
Tools75708E-Z89-BG Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 4.140 |
| Product length mm | 105.156 |
| Product width in | 0.880 |
| Product width mm | 22.352 |