Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.140 |
| A dimension MM | 105.156 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Construction Style | Crimp |
| Drop dimension IN | 1.680 |
| Drop dimension MM | 42.67 |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.000 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.000 |
| Hose cut off factor IN | 2.740 |
| Hose cut off factor MM | 69.596 |
| Product height in | 1.680 |
| Product height mm | 42.672 |
| Product length in | 2.750 |
| Product length mm | 69.850 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 3/4-16 UNF |
