Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.790 |
| A dimension MM | 96.266 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 75708G-W48 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.870 |
| Drop dimension MM | 22.10 |
| End size 1 | -8 |
| End type 1 | Female inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.420 |
| Hose cut off factor MM | 61.468 |
| Hose size | -8 |
| Product material | Carbon steel |
| Series | 757 E |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |