Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.340 |
| A dimension MM | 110.240 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 75710E-490 |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | H757 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 16.002 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 18.00 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.900 |
| End size 1 | -10 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.000 |
| Hose cut off factor MM | 76.200 |
| Hose size | -10 |
| Product height in | 0.720 |
| Product height mm | 18.288 |
| Product length in | 4.340 |
| Product length mm | 110.236 |
| Product material | Carbon steel |
| Series | 757 E |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522724333 |
