Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.460 |
| A dimension MM | 87.884 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 75712G-Z12 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End type 1 | Tube-O male short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.180 |
| Hose cut off factor MM | 55.372 |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 4.245 |
| Product length mm | 107.823 |
| Product material | Carbon steel |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Seal material | Nitrile (NBR) |
| Series | 757 E |
| Thread sealant | No |
| Thread size 1 | 1 1/16-18 |