Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 75732 |
| Product height in | 1.390 |
| Product height mm | 35.306 |
| Product length in | 3.100 |
| Product length mm | 78.740 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522578981 |
