Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 90236143 |
| Durometer | 90 |
| Inside diameter IN | 2.495 |
| Item type | O-Ring |
| Outside diameter IN | 0.210 |
| Product height in | 2.705 |
| Product height mm | 68.707 |
| Product length in | 0.210 |
| Product length mm | 5.334 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 2.705 |
| Product width mm | 68.707 |
| Thickness IN | 0.210 |