Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 9029292 |
| Inside diameter IN | 0.424 |
| Item type | O-Ring |
| Outside diameter IN | 0.636 |
| Product height in | 0.636 |
| Product height mm | 16.154 |
| Product length in | 0.106 |
| Product length mm | 2.692 |
| Product width in | 0.636 |
| Product width mm | 16.154 |
| Thickness IN | 0.106 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146105516 |