Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 90912143 |
| Durometer | 90 |
| Inside diameter IN | 2.960 |
| Item type | O-Ring |
| Outside diameter IN | 0.143 |
| Product height in | 3.151 |
| Product height mm | 80.035 |
| Product length in | 0.143 |
| Product length mm | 3.632 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 3.151 |
| Product width mm | 80.035 |
| Thickness IN | 0.143 |