Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.730 |
| A dimension MM | 94.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | EC2224-2016S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 5.110 |
| Drop dimension MM | 129.70 |
| End size 1 | -20 |
| End Type 1 | Flange Bock compressor |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.050 |
| Hose cut off factor MM | 52.000 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 6.400 |
| Product height in | 2.370 |
| Product height mm | 60.198 |
| Product length in | 3.730 |
| Product length mm | 94.742 |
| Product material | Carbon steel |
| Product width in | 2.370 |
| Product width mm | 60.198 |