Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.910 |
| A dimension MM | 200.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | EC2587-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Hose splicer |
| Finish plating | Zinc plating |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.400 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 7.909 |
| Product length mm | 200.900 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | A/C Crimp |