Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.510 |
| A dimension MM | 63.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | EC2612-0608-503 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.650 |
| Drop dimension MM | 42.00 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -6 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.500 |
| Hose size | -8 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.900 |
| Product height in | 1.940 |
| Product height mm | 49.276 |
| Product length in | 2.510 |
| Product length mm | 63.754 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | A/C Crimp |
| Thread size 1 | 5/8-18 UNF |