Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.790 |
| A dimension MM | 70.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | EC2614-0808-503 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.810 |
| Drop dimension MM | 46.00 |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 41.900 |
| Hose size | -8 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.800 |
| Product height in | 2.190 |
| Product height mm | 55.626 |
| Product length in | 2.790 |
| Product length mm | 70.866 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Series | A/C Crimp |
| Thread size 1 | 3/4-16 UNF |