Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.830 |
| A dimension MM | 122.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | EC2728-01-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End size 1 | -10 |
| End type 1 | Tube-O F short pilot switch pt |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.310 |
| Hose cut off factor MM | 84.100 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.400 |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 4.830 |
| Product length mm | 122.682 |
| Product material | Carbon steel |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Series | A/C Crimp |
| Thread size 1 | 7/8-14 UNF |