Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.130 |
| A dimension MM | 130.400 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Danfoss |
| Catalog Item | EC3474-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.125 |
| End size 1 | -12 |
| End type 1 | Male o'ring seal special |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.560 |
| Hose cut off factor MM | 90.300 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 5.130 |
| Product length mm | 130.302 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Series | A/C Crimp |
| Thread size 1 | 1 1/16-14 UN |