Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.710 |
| A dimension MM | 119.600 |
| Angle shape | 90 Degree |
| Catalog Item | EC3638-01-1216S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.190 |
| Drop dimension MM | 55.60 |
| End size 1 | -12 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 3.030 |
| Hose cut off factor MM | 77.000 |
| Hose size | -16 |
| Inside diameter IN | 0.776 |
| Inside diameter MM | 19.720 |
| Product height in | 2.560 |
| Product height mm | 65.024 |
| Product length in | 4.710 |
| Product length mm | 119.634 |
| Product material | Carbon steel |
| Product width in | 1.430 |
| Product width mm | 36.322 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | A/C Crimp |