Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.620 |
| A dimension MM | 117.300 |
| Angle shape | 90 Degree |
| Catalog Item | EC3638-02-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.190 |
| Drop dimension MM | 55.60 |
| End size 1 | -12 |
| End type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.040 |
| Hose cut off factor MM | 77.200 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 2.560 |
| Product height mm | 65.024 |
| Product length in | 4.620 |
| Product length mm | 117.348 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | A/C Crimp |