Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.780 |
| A dimension MM | 95.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | EC3638-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.900 |
| Drop dimension MM | 48.20 |
| End size 1 | -8 |
| End type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.230 |
| Hose cut off factor MM | 56.700 |
| Hose size | -8 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.000 |
| Product height in | 2.270 |
| Product height mm | 57.658 |
| Product length in | 3.780 |
| Product length mm | 96.012 |
| Product material | Carbon steel |
| Product width in | 0.622 |
| Product width mm | 15.799 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | A/C Crimp |