Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.710 |
| A dimension MM | 119.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | EC3638-1216S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.570 |
| Drop dimension MM | 65.20 |
| End size 1 | -12 |
| End type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.030 |
| Hose cut off factor MM | 77.000 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.400 |
| Product height in | 2.940 |
| Product height mm | 74.676 |
| Product length in | 4.710 |
| Product length mm | 119.634 |
| Product material | Carbon steel |
| Product width in | 0.906 |
| Product width mm | 23.012 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | A/C Crimp |