Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.680 |
| A dimension MM | 93.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | EC3639-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.100 |
| Hose cut off factor MM | 53.300 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.690 |
| Product height in | 0.906 |
| Product height mm | 23.012 |
| Product length in | 4.050 |
| Product length mm | 102.870 |
| Product material | Carbon steel |
| Product width in | 0.906 |
| Product width mm | 23.012 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | A/C Crimp |