Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.790 |
| A dimension MM | 70.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | EJ2124-03-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.500 |
| Drop dimension MM | 49.10 |
| End connection hex size IN | 0.938 |
| End connection hex size MM | 23.813 |
| End connection torque | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 41.900 |
| Hose size | -8 |
| Inside diameter IN | 0.430 |
| Inside diameter MM | 10.920 |
| Product height in | 2.370 |
| Product height mm | 60.198 |
| Product length in | 2.790 |
| Product length mm | 70.866 |
| Product material | Carbon steel |
| Product width in | 0.930 |
| Product width mm | 23.622 |
| Series | EJ Series |
| Thread size 1 | 13/16-16 UN |
