Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.870 |
| A dimension MM | 98.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | EJ2321-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.910 |
| Drop dimension MM | 23.10 |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.575 |
| End size 1 | -10 |
| End type 1 | Compression Fitting |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.290 |
| Hose cut off factor MM | 58.200 |
| Hose size | -12 |
| Inside diameter IN | 0.430 |
| Inside diameter MM | 10.900 |
| Product material | Carbon steel |
| Series | EJ Series |
| Thread size 1 | 1-14 UNS |