Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.460 |
| A dimension MM | 138.700 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | EJ2534-07-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 1.920 |
| Drop dimension MM | 48.90 |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.790 |
| Hose cut off factor MM | 96.200 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.400 |
| Product height in | 1.920 |
| Product height mm | 48.768 |
| Product length in | 5.460 |
| Product length mm | 138.684 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Series | EJ Series |
| Thread size 1 | 1 5/16-12 UN |