Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.657 |
| A dimension MM | 92.900 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Danfoss |
| Catalog Item | EJ4359-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.063 |
| Drop dimension MM | 27.10 |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End connection torque | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.065 |
| Hose cut off factor MM | 52.500 |
| Hose size | -16 |
| Inside diameter IN | 0.689 |
| Inside diameter MM | 17.500 |
| Product height in | 1.067 |
| Product height mm | 27.102 |
| Product length in | 3.660 |
| Product length mm | 92.964 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 5/16-12 UN |
