Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.661 |
| A dimension MM | 93.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.900 |
| Brand | Danfoss |
| Catalog Item | EJ5305-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.800 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -14 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.140 |
| Hose cut off factor MM | 54.356 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 4.232 |
| Product length mm | 107.493 |
| Product material | Carbon steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146193926 |
