Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.382 |
| A dimension MM | 85.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.300 |
| Brand | Danfoss |
| Catalog Item | EJ5305-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC800 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.300 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.220 |
| Hose cut off factor MM | 56.388 |
| Hose size | -16 |
| Inside diameter IN | 0.6900 |
| Inside diameter MM | 17.5260 |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 3.941 |
| Product length mm | 100.101 |
| Product material | Carbon steel |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Thread size 1 | 1 7/16-12 UN |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146193933 |
