Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.634 |
| A dimension MM | 92.300 |
| Angle shape | Straight |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.300 |
| Brand | Danfoss |
| Catalog Item | EJ5305-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.875 |
| End connection hex size MM | 47.600 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.310 |
| Hose cut off factor MM | 58.674 |
| Hose size | -20 |
| Inside diameter IN | 0.950 |
| Inside diameter MM | 24.130 |
| Product height in | 1.875 |
| Product height mm | 47.625 |
| Product length in | 4.290 |
| Product length mm | 108.966 |
| Product material | Carbon steel |
| Product width in | 1.875 |
| Product width mm | 47.625 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 11/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146193940 |
