Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.790 |
| A dimension MM | 96.200 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 60098N-2716YTLTZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| End connection torque | 150-165 lb-ft(204-224 Nm) |
| End size 1 | -32 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.250 |
| Hex size 1 MM | 57.100 |
| Hex size 2 IN | 2.000 |
| Hex size 2 MM | 50.800 |
| Hose cut off factor IN | 2.410 |
| Hose cut off factor MM | 61.214 |
| Hose size | -24 |
| Inside diameter IN | 1.160 |
| Inside diameter MM | 29.464 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146193957 |
