Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.030 |
| A dimension MM | 76.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.800 |
| Brand | Danfoss |
| Catalog Item | EJ5306-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.800 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.510 |
| Hose cut off factor MM | 38.354 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.527 |
| Product length mm | 89.586 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 11/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146193964 |
