Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.780 |
| A dimension MM | 70.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| End connection torque | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.100 |
| Hex size 2 IN | 1.440 |
| Hex size 2 MM | 36.600 |
| Hose cut off factor IN | 1.620 |
| Hose cut off factor MM | 41.148 |
| Hose size | -16 |
| Inside diameter IN | 0.690 |
| Inside diameter MM | 17.526 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146193971 |
![Hose Fittings EJ5306-1616S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215621%2FID433158022648-0101_preview.jpg&w=1920&q=75)