Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.154 |
| A dimension MM | 80.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 61011VF-20-20XZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Hex size 2 IN | 2.000 |
| Hex size 2 MM | 50.800 |
| Hose cut off factor IN | 1.830 |
| Hose cut off factor MM | 46.482 |
| Hose size | -20 |
| Inside diameter IN | 0.950 |
| Inside diameter MM | 24.130 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146193988 |
![Hose Fittings EJ5306-1616S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215621%2FID433158022648-0101_preview.jpg&w=1920&q=75)