Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.740 |
| A dimension MM | 95.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 46.00 |
| End connection torque | 79-92 lb-ft(107-125 Nm) |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.750 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 2.170 |
| Hose cut off factor MM | 55.118 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product material | Carbon steel |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146194039 |
![Hose Fittings EJ5360-1212S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215624%2FID433158039653-0101_preview.jpg&w=1920&q=75)