Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.555 |
| A dimension MM | 90.300 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.438 |
| Backup hex size MM | 36.500 |
| Brand | Danfoss |
| Catalog Item | EJ5360-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 61.00 |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End connection torque | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.290 |
| Hose cut off factor MM | 58.166 |
| Hose size | -16 |
| Inside diameter IN | 0.690 |
| Inside diameter MM | 17.526 |
| Product height in | 2.390 |
| Product height mm | 60.706 |
| Product length in | 3.560 |
| Product length mm | 90.424 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146194046 |
