Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.020 |
| A dimension MM | 102.100 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.900 |
| Brand | Danfoss |
| Catalog Item | EJ5360-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 70.00 |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.800 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.650 |
| Hose cut off factor MM | 67.310 |
| Hose size | -20 |
| Inside diameter IN | 0.950 |
| Inside diameter MM | 24.130 |
| Product height in | 2.750 |
| Product height mm | 69.850 |
| Product length in | 4.020 |
| Product length mm | 102.108 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Thread size 1 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146194053 |
