Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.839 |
| A dimension MM | 97.500 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | EJ5361-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 21.00 |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.925 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -14 |
| End size 2 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.260 |
| Hose cut off factor MM | 57.404 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 0.830 |
| Product height mm | 21.082 |
| Product length in | 3.840 |
| Product length mm | 97.536 |
| Product material | Carbon steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Thread size 1 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146194060 |
