Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.320 |
| A dimension MM | 109.700 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.450 |
| Brand | Danfoss |
| Catalog Item | EJ5361-2424S |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.060 |
| Drop dimension MM | 27.00 |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.150 |
| End size 1 | -24 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.860 |
| Hose cut off factor MM | 72.600 |
| Hose size | -24 |
| Inside diameter IN | 0.5800 |
| Inside diameter MM | 14.7000 |
| Product height in | 1.160 |
| Product height mm | 29.464 |
| Product length in | 4.320 |
| Product length mm | 109.728 |
| Product material | Carbon steel |
| Product width in | 2.109 |
| Product width mm | 53.569 |
| Thread size 1 | 2-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146194091 |
