Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.020 |
| A dimension MM | 102.100 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.377 |
| Backup hex size MM | 35.000 |
| Brand | Danfoss |
| Catalog Item | EJ5362-2020S |
| Compatible hose ID IN | 1.250 |
| Construction Style | Reusable |
| Drop dimension IN | 2.500 |
| Drop dimension MM | 63.50 |
| End connection hex size IN | 1.875 |
| End connection hex size MM | 48.000 |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.649 |
| Hose cut off factor MM | 67.300 |
| Inside diameter IN | 0.950 |
| Inside diameter MM | 24.200 |
| Product height in | 3.960 |
| Product height mm | 100.584 |
| Product length in | 4.960 |
| Product length mm | 125.984 |
| Product material | Carbon steel |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Reusable socket hex MM | 44.000 |
| Thread size 1 | 1 11/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146194121 |
