Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.420 |
| A dimension MM | 112.300 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.450 |
| Brand | Danfoss |
| Catalog Item | EJ5362-2424S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC800 |
| Compatible tube OD IN | 1.50 |
| Compatible tube OD MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 69.00 |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.150 |
| End connection torque | 150-165 lb-ft(204-224 Nm) |
| End size 1 | -32 |
| End size 2 | -24 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.970 |
| Hose cut off factor MM | 75.438 |
| Hose size | -24 |
| Inside diameter IN | 1.1600 |
| Inside diameter MM | 29.4640 |
| Product height in | 3.280 |
| Product height mm | 83.300 |
| Product length in | 4.420 |
| Product length mm | 112.268 |
| Product material | Carbon steel |
| Product width in | 2.109 |
| Product width mm | 53.569 |
| Thread size 1 | 2-12 UN |
| Tube OD 1 IN | 1.500 |
| Tube OD 1 MM | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146194138 |
