Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.480 |
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | EJ6032-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.390 |
| Drop dimension MM | 35.30 |
| End size 1 | -8 |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.000 |
| Product height in | 1.390 |
| Product height mm | 35.306 |
| Product length in | 5.480 |
| Product length mm | 139.192 |
| Product material | Carbon steel |
| Product width in | 0.941 |
| Product width mm | 23.901 |