Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.620 |
| A dimension MM | 142.890 |
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | EJ6032-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.490 |
| Drop dimension MM | 37.90 |
| End size 1 | -10 |
| Finish plating | Zinc plating |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 1.490 |
| Product height mm | 37.846 |
| Product length in | 5.898 |
| Product length mm | 149.800 |
| Product material | Carbon steel |
| Product width in | 1.067 |
| Product width mm | 27.102 |