Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | EJ6375-01-1010S |
| Compatible hoses | GH134 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End size 1 | -6 |
| End size 2 | -6 |
| Hose cut off factor IN | 3.440 |
| Hose cut off factor MM | 87.376 |