Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.200 |
| A dimension MM | 30.500 |
| Angle shape | 180 Degree |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | EJ7717-0808S |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 10.300 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 2.500 |
| Drop dimension MM | 63.50 |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.280 |
| Hose cut off factor MM | 32.500 |
| Hose size | -8 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.000 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 1.200 |
| Product length mm | 30.480 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF |