Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.030 |
| A dimension MM | 102.400 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 70015-16-08LTZ |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| Drop dimension IN | 5.549 |
| Drop dimension MM | 140.94 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Hose cut off factor IN | 2.712 |
| Hose cut off factor MM | 68.900 |
| Hose size | -20 |
| Inside diameter IN | 0.950 |
| Inside diameter MM | 24.200 |
| Product material | Carbon steel |
| Thread size 1 | 1 5/8-12 UN |
![Hose Fittings 190296-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215572%2FID433157869601-0101_preview.jpg&w=1920&q=75)