Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.060 |
| A dimension MM | 204.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | EJ9473-1010S |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Hose splicer |
| Finish plating | Zinc plating |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.5000 |
| Product height in | 0.748 |
| Product height mm | 18.999 |
| Product length in | 8.060 |
| Product length mm | 204.724 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 18.999 |
| Seal material | Hydrogenated Nitrile (HNBR) |