Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.620 |
| A dimension MM | 15.748 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1101-1608S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 61 |
| Finish plating | Protective oil |
| Hose size | -8 |
| Inside diameter IN | 0.503 |
| Inside diameter MM | 12.776 |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 0.620 |
| Product length mm | 15.748 |
| Product material | Carbon steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | FC Series |
| Thread sealant | No |