Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.781 |
| A dimension MM | 19.837 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FC1454-06S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 2.090 |
| Drop dimension MM | 53.09 |
| End size 1 | -6 |
| Finish plating | Protective oil |
| Hose size | -6 |
| Product height in | 2.090 |
| Product height mm | 53.086 |
| Product length in | 0.781 |
| Product length mm | 19.837 |
| Product material | Carbon steel |
| Product width in | 0.307 |
| Product width mm | 7.798 |
| Series | FC Series |
| Thread sealant | No |